Quantity | Unit price |
---|---|
1 - 149 | $1.58 |
150 - 374 | $1.42 |
375 - 749 | $1.20 |
750 - 1499 | $0.96 |
1500 + | $0.72 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Height | 12.7 mm |
---|---|
Hub Height | 0.500 in |
Knob Diameter | 44.5 mm |
Knob Diameter | 1.750 in |
Knob Height | 20.3 mm |
Knob Height | 0.800 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue