Quantity | Unit price |
---|---|
1 - 229 | $1.35 |
230 - 574 | $1.21 |
575 - 1149 | $1.03 |
1150 - 2299 | $0.83 |
2300 + | $0.62 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Height | 10.4 mm |
---|---|
Hub Height | 0.410 in |
Knob Diameter | 38.1 mm |
Knob Diameter | 1.500 in |
Knob Height | 16 mm |
Knob Height | 0.630 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue