Quantity | Unit price |
---|---|
1 - 69 | $1.35 |
70 - 174 | $1.21 |
175 - 349 | $1.03 |
350 - 699 | $0.83 |
700 + | $0.62 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 9.5 mm |
---|---|
Hub Diameter | 0.375 in |
Hub Height | 19.8 mm |
Hub Height | 0.780 in |
Knob Diameter | 38.1 mm |
Knob Diameter | 1.500 in |
Knob Height | 9.5 mm |
Knob Height | 0.375 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue