Quantity | Unit price |
---|---|
1 - 49 | $2.22 |
50 - 124 | $2.00 |
125 - 249 | $1.70 |
250 - 499 | $1.36 |
500 + | $1.02 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 24.9 mm |
---|---|
Hub Diameter | 0.98 in |
Hub Height | 9.1 mm |
Hub Height | 0.358 in |
Knob Diameter | 63.5 mm |
Knob Diameter | 2.5 in |
Knob Height | 25.4 mm |
Knob Height | 1 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Thread Size | M10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue