Quantity | Unit price |
---|---|
1 - 89 | $1.94 |
90 - 224 | $1.75 |
225 - 449 | $1.48 |
450 - 899 | $1.19 |
900 + | $0.89 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 19.1 mm |
---|---|
Hub Diameter | 0.752 in |
Hub Height | 12.4 mm |
Hub Height | 0.490 in |
Knob Diameter | 50.8 mm |
Knob Diameter | 2.000 in |
Knob Height | 27.7 mm |
Knob Height | 1.090 in |
Knob Color | Black |
Knob Material | Polypropylene |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue