Quantity | Unit price |
---|---|
1 - 69 | $1.71 |
70 - 174 | $1.53 |
175 - 349 | $1.30 |
350 - 699 | $1.04 |
700 + | $0.78 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 31.8 mm |
---|---|
Hub Diameter | 1.252 in |
Hub Height | 7.1 mm |
Hub Height | 0.280 in |
Knob Diameter | 44.5 mm |
Knob Diameter | 1.750 in |
Knob Height | 21.8 mm |
Knob Height | 0.860 in |
Knob Color | Black |
Knob Material | Polypropylene |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue