Quantity | Unit price |
---|---|
1 - 49 | $1.99 |
50 - 124 | $1.80 |
125 - 249 | $1.53 |
250 - 499 | $1.22 |
500 + | $0.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 25.1 mm |
---|---|
Hub Diameter | 0.988 in |
Hub Height | 11.9 mm |
Hub Height | 0.470 in |
Knob Diameter | 57.2 mm |
Knob Diameter | 2.250 in |
Knob Height | 24.9 mm |
Knob Height | 0.980 in |
Knob Color | Black |
Knob Material | Polypropylene |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue