Quantity | Unit price |
---|---|
1 - 119 | $1.21 |
120 - 299 | $1.09 |
300 - 599 | $0.93 |
600 - 1199 | $0.74 |
1200 + | $0.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Hub Height | 5.1 mm |
Hub Height | 0.200 in |
Knob Diameter | 31.8 mm |
Knob Diameter | 1.250 in |
Knob Height | 21.1 mm |
Knob Height | 0.830 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue