Quantity | Unit price |
---|---|
1 - 69 | $1.22 |
70 - 174 | $1.10 |
175 - 349 | $0.94 |
350 - 699 | $0.75 |
700 + | $0.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 24.9 mm |
---|---|
Hub Diameter | 0.980 in |
Hub Height | 4.3 mm |
Hub Height | 0.170 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.380 in |
Knob Height | 15 mm |
Knob Height | 0.590 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue