Quantity | Unit price |
---|---|
1 - 79 | $1.35 |
80 - 199 | $1.21 |
200 - 399 | $1.03 |
400 - 799 | $0.82 |
800 + | $0.62 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 24.9 mm |
---|---|
Hub Diameter | 0.980 in |
Hub Height | 4.3 mm |
Hub Height | 0.170 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.380 in |
Knob Height | 15 mm |
Knob Height | 0.590 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue