Quantity | Unit price |
---|---|
1 - 34 | $1.55 |
35 - 87 | $1.40 |
88 - 174 | $1.19 |
175 - 349 | $0.95 |
350 + | $0.71 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 22.4 mm |
---|---|
Hub Diameter | 0.880 in |
Hub Height | 19.1 mm |
Hub Height | 0.750 in |
Knob Diameter | 44.5 mm |
Knob Diameter | 1.750 in |
Knob Height | 31.8 mm |
Knob Height | 1.250 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue