Quantity | Unit price |
---|---|
1 - 99 | $1.23 |
100 - 249 | $1.11 |
250 - 499 | $0.94 |
500 - 999 | $0.76 |
1000 + | $0.57 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 21.6 mm |
---|---|
Hub Diameter | 0.850 in |
Hub Height | 17.8 mm |
Hub Height | 0.700 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.380 in |
Knob Height | 29.2 mm |
Knob Height | 1.150 in |
Knob Color | Black |
Knob Material | PP |
Thread Type | Male or Female |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue