Quantity | Unit price |
---|---|
1000 - 4999 | $0.2251 |
5000 - 9999 | $0.2026 |
10000 - 24999 | $0.1824 |
25000 + | $0.1641 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 8.3 mm |
---|---|
Hub Diameter | 0.328 in |
Knob Diameter | 9.5 mm |
Knob Diameter | 0.375 in |
Knob Height | 5.2 mm |
Knob Height | 0.203 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue