Quantity | Unit price |
---|---|
1000 - 4999 | $0.2251 |
5000 - 9999 | $0.2026 |
10000 - 24999 | $0.1824 |
25000 + | $0.1641 |
Knob Diameter | 8 mm |
---|---|
Knob Diameter | 0.313 in |
Knob Height | 4.4 mm |
Knob Height | 0.172 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue