Quantity | Unit price |
---|---|
500 - 4999 | $0.338 |
5000 - 9999 | $0.3042 |
10000 - 24999 | $0.2737 |
25000 + | $0.2464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 10.7 mm |
---|---|
Hub Diameter | 0.421 in |
Knob Diameter | 16.6 mm |
Knob Diameter | 0.654 in |
Knob Height | 6.4 mm |
Knob Height | 0.252 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue