Quantity | Unit price |
---|---|
1000 - 4999 | $0.25 |
5000 - 9999 | $0.225 |
10000 - 24999 | $0.2025 |
25000 + | $0.1823 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 9.5 mm |
---|---|
Hub Diameter | 0.374 in |
Knob Diameter | 12.7 mm |
Knob Diameter | 0.5 in |
Knob Height | 5.6 mm |
Knob Height | 0.22 in |
Knob Color | Red |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue