Quantity | Unit price |
---|---|
1000 - 4999 | $0.2253 |
5000 - 9999 | $0.2027 |
10000 - 24999 | $0.1825 |
25000 + | $0.1642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 8.3 mm |
---|---|
Hub Diameter | 0.327 in |
Knob Diameter | 9.5 mm |
Knob Diameter | 0.374 in |
Knob Height | 5.2 mm |
Knob Height | 0.205 in |
Knob Color | Green |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue