Quantity | Unit price |
---|---|
1000 - 9999 | $0.5479 |
10000 - 24999 | $0.4982 |
25000 + | $0.4568 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 12.7 mm |
---|---|
Base Length | 0.500 in |
Base Width | 12.7 mm |
Base Width | 0.500 in |
Hole Diameter A | 2.5 mm |
Hole Diameter A | 0.100 in |
Locking Head Height A | 2 mm |
Locking Head Height A | 0.080 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.064 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.064 in |
Spacer Length | 4.7 mm |
Spacer Length | 0.187 in |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Hole A Fix Type | Snap-Lock |
Hole B Fix Type | Adhesive |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue