Quantity | Unit price |
---|---|
1 - 49 | $1.1879 |
50 - 124 | $0.5398 |
125 - 249 | $0.3791 |
250 - 1249 | $0.2166 |
1250 - 2499 | $0.2052 |
2500 + | $0.1936 |
Full Material | Polypropylene |
---|---|
Fitting Style | Push-Fit |
Component Type | Cap |
Cap Color | White |
Overall Diameter | 25 mm |
Overall Diameter | 0.984 in |
Overall Height | 12 mm |
Overall Height | 0.472 in |
Inside Diameter | 13.5 mm |
Inside Diameter | 0.531 in |
Inside Height | 9.5 mm |
Inside Height | 0.374 in |
Hole Size | 6.3 mm |
Hole Size | 0.248 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue