Menu Search

Flexible Flange Cover - Compatible Nominal Pipe Sizes 1.250 in ; Class Pressure Rating 3000; Natural; PE

SAE J518 Split-Flange Cover protects machined surfaces on split flanged connections. Manufactures in a natural translucent polyethylene so the O-Ring assembled on the flange remains visible through the cap. Internal-locking bead design provides a secure fit. No fasteners needed.
Item code:

Q5A

44249 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $1.0401
100 - 199 $0.5209
200 - 999 $0.2075
1000 - 1699 $0.0925
1700 - 15299 $0.0925
15300 + $0.0833
Standard pack: 1700

Order any quantity

Total price:

$1.04

1 x $1.0401

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Class Pressure Rating (All) 3000
Colour Natural
Compatible Nominal Pipe Sizes (All) 1.250 in
Full Material Polyethylene
Inside Height 0.465 in
Inside Diameter 1.971 in
SAE Code 61
Radius Ring 0.118 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us