Quantity | Unit price |
---|---|
1 - 11 | $9.66 |
12 - 59 | $6.33 |
60 - 119 | $6.06 |
120 - 179 | $5.76 |
180 - 239 | $5.47 |
240 + | $5.18 |
Base Diameter | 119.9 mm |
---|---|
Base Diameter | 4.720 in |
Base Material | Nylon |
Bolt Down Base | Regular |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon;Steel |
Mount Type | Stud |
Swivel Articulation | 20° |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue