Quantity | Unit price |
---|---|
1 - 19 | $6.33 |
20 - 99 | $4.19 |
100 - 199 | $4.03 |
200 - 299 | $3.76 |
300 - 399 | $3.60 |
400 + | $3.31 |
Base Diameter | 100.1 mm |
---|---|
Base Diameter | 3.940 in |
Base Material | Nylon |
Bolt Down Base | Bolt-Down |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon;Steel |
Mount Type | Stud |
Swivel Articulation | 20° |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue