Quantity | Unit price |
---|---|
1 - 19 | $4.19 |
20 - 99 | $2.89 |
100 - 199 | $2.72 |
200 + | $2.59 |
Base Diameter | 80 mm |
---|---|
Base Diameter | 3.150 in |
Base Material | Nylon |
Bolt Down Base | Bolt-Down |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon;Steel |
Mount Type | Stud |
Swivel Articulation | 20° |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue