Quantity | Unit price |
---|---|
1 - 23 | $2.44 |
24 - 119 | $1.74 |
120 - 239 | $1.57 |
240 + | $1.44 |
Base Diameter | 59.9 mm |
---|---|
Base Diameter | 2.360 in |
Base Material | Nylon |
Bolt Down Base | Bolt-Down |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon;Steel |
Mount Type | Stud |
Swivel Articulation | 20° |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue