Quantity | Unit price |
---|---|
1 - 39 | $1.87 |
40 - 199 | $1.31 |
200 - 399 | $1.22 |
400 + | $1.16 |
Base Diameter | 50 mm |
---|---|
Base Diameter | 1.970 in |
Base Material | Nylon |
Bolt Down Base | Regular |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon;Steel |
Mount Type | Stud |
Swivel Articulation | 20° |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue