Quantity | Unit price |
---|---|
1 - 79 | $7.3268 |
80 - 159 | $3.6634 |
160 - 799 | $1.4654 |
800 - 5599 | $0.651 |
5600 - 10399 | $0.5875 |
10400 + | $0.5541 |
Compatible Outside Tube Diameter | 50.8 mm |
---|---|
Compatible Outside Tube Diameter | 2.000 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue