Quantity | Unit price |
---|---|
1 - 249 | $2.634 |
250 - 499 | $1.314 |
500 - 2499 | $0.5253 |
2500 - 7499 | $0.2333 |
7500 - 12499 | $0.2104 |
12500 + | $0.1984 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue