Quantity | Unit price |
---|---|
1 - 687 | $0.9553 |
688 - 1374 | $0.6813 |
1375 - 2749 | $0.4768 |
2750 - 5499 | $0.3406 |
5500 - 27499 | $0.2725 |
27500 - 54999 | $0.259 |
55000 + | $0.2453 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 16 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Head Shape | Dome |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue