Quantity | Unit price |
---|---|
1 - 124 | $1.3882 |
125 - 249 | $0.9932 |
250 - 499 | $0.6949 |
500 - 999 | $0.4951 |
1000 - 4999 | $0.3967 |
5000 - 9999 | $0.377 |
10000 + | $0.3573 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 11 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue