Quantity | Unit price |
---|---|
1 - 149 | $0.9568 |
150 - 299 | $0.6827 |
300 - 599 | $0.4784 |
600 - 1199 | $0.3406 |
1200 - 5999 | $0.2741 |
6000 - 11999 | $0.259 |
12000 + | $0.2453 |
Compatible Outside Tube Diameter | 34.9 mm |
---|---|
Compatible Outside Tube Diameter | 1.375 in |
Compatible Tube Gauge | 14 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue