Quantity | Unit price |
---|---|
1 - 312 | $0.8145 |
313 - 624 | $0.5814 |
625 - 1249 | $0.4073 |
1250 - 2499 | $0.2907 |
2500 - 12499 | $0.2333 |
12500 - 24999 | $0.221 |
25000 + | $0.2089 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 16 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue