Quantity | Unit price |
---|---|
1 - 259 | $1.6652 |
260 - 519 | $0.8371 |
520 - 2599 | $0.3346 |
2600 - 5199 | $0.1489 |
5200 - 10399 | $0.1339 |
10400 - 20799 | $0.1265 |
20800 + | $0.1193 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 20 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue