Quantity | Unit price |
---|---|
1 - 337 | $0.5209 |
338 - 674 | $0.3709 |
675 - 1349 | $0.2604 |
1350 - 2699 | $0.1864 |
2700 - 13499 | $0.1489 |
13500 - 26999 | $0.1413 |
27000 + | $0.1339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 14 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue