Quantity | Unit price |
---|---|
1 - 349 | $1.8014 |
350 - 699 | $0.9039 |
700 - 3499 | $0.3618 |
3500 - 6999 | $0.1605 |
7000 - 10499 | $0.1447 |
10500 - 20999 | $0.1365 |
21000 + | $0.1286 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 16 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue