Quantity | Unit price |
---|---|
1 - 999 | $2.3313 |
1000 - 1999 | $1.1324 |
2000 - 9999 | $0.4528 |
10000 - 19999 | $0.2014 |
20000 - 29999 | $0.1711 |
30000 + | $0.162 |
Compatible Outside Tube Diameter | 15.9 mm |
---|---|
Compatible Outside Tube Diameter | 0.625 in |
Compatible Tube Gauge | 18 |
Color | Black |
Finish | Polished |
Fitting Style | Push-Fit |
Full Material | Acrylonitrile Butadiene Styrene |
Head Shape | Dome |
Material | ABS |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue