Quantity | Unit price |
---|---|
1 - 112 | $3.2092 |
113 - 224 | $2.3009 |
225 - 449 | $1.6048 |
450 - 899 | $1.1445 |
900 - 4499 | $0.9174 |
4500 - 8999 | $0.8705 |
9000 + | $0.8235 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue