Quantity | Unit price |
---|---|
1 - 149 | $1.3488 |
150 - 299 | $0.9643 |
300 - 599 | $0.6752 |
600 - 1199 | $0.483 |
1200 - 5999 | $0.3861 |
6000 - 11999 | $0.3663 |
12000 + | $0.3482 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Maximum Gauge Size | 18.0 mm |
Maximum Gauge Size | 18.0 mm |
Minimum Gauge Size | 18.0 mm |
Minimum Gauge Size | 0.709 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue