Quantity | Unit price |
---|---|
1 - 89 | $14.6536 |
90 - 179 | $7.3268 |
180 - 899 | $2.9216 |
900 - 5399 | $1.3019 |
5400 - 10799 | $1.1732 |
10800 - 20699 | $1.1067 |
20700 + | $1.0431 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Maximum Gauge Size | 170.0 mm |
Maximum Gauge Size | 170.0 mm |
Minimum Gauge Size | 17.0 mm |
Minimum Gauge Size | 0.669 in |
Compatible Tube Gauge | 17 |
Color | Natural |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue