Quantity | Unit price |
---|---|
1 - 224 | $0.8493 |
225 - 449 | $0.6071 |
450 - 899 | $0.4255 |
900 - 1799 | $0.3044 |
1800 - 8999 | $0.2422 |
9000 - 17999 | $0.2316 |
18000 + | $0.218 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue