Quantity | Unit price |
---|---|
1 - 249 | $1.42 |
250 - 499 | $1.0143 |
500 - 999 | $0.7101 |
1000 - 1999 | $0.5071 |
2000 - 9999 | $0.4057 |
10000 - 19999 | $0.3861 |
20000 + | $0.365 |
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue