Quantity | Unit price |
---|---|
1 - 449 | $2.8764 |
450 - 899 | $1.4412 |
900 - 2999 | $0.5768 |
3000 - 5999 | $0.2559 |
6000 - 8999 | $0.2316 |
9000 - 14999 | $0.2165 |
15000 + | $0.2045 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Maximum Gauge Size | 18.0 mm |
Maximum Gauge Size | 18.0 mm |
Minimum Gauge Size | 18.0 mm |
Minimum Gauge Size | 0.709 in |
Compatible Tube Gauge | 18 |
Color | Natural |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue