Quantity | Unit price |
---|---|
1 - 437 | $1.5442 |
438 - 874 | $1.0991 |
875 - 1749 | $0.769 |
1750 - 3499 | $0.5495 |
3500 - 17499 | $0.4405 |
17500 - 34999 | $0.4178 |
35000 + | $0.3967 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Maximum Gauge Size | 16.0 mm |
Maximum Gauge Size | 16.0 mm |
Minimum Gauge Size | 16.0 mm |
Minimum Gauge Size | 0.63 in |
Compatible Tube Gauge | 16 |
Color | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue