Quantity | Unit price |
---|---|
1 - 9 | $13.52 |
10 + | $12.82 |
Length | 68.5 mm |
---|---|
Length | 2.697 in |
Width | 28.0 mm |
Width | 1.102 in |
Actuation Lever Type | Single |
Color | Natural |
Finish | Zinc-Plated |
Latch Material | Steel |
Latch Type | Rotary Latch |
Material | Steel |
Mounting Method | Standard |
Mounting Orientation | Left Handed |
Mount Type | 7.2 mm hole |
Type | Standard |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue