Quantity | Unit price |
---|---|
1 - 9 | $8.82 |
10 - 24 | $7.93 |
25 + | $6.75 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 5/16-18 |
---|---|
Finish | Zinc-Plated |
Material | Steel |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Locking Function | Lock-Out |
Threadlocker | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue