Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1600B

1613 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 43 $3.4061
44 - 87 $2.4374
88 - 174 $1.6955
175 - 349 $1.2187
350 - 1749 $0.975
1750 - 3499 $0.9264
3500 - 5249 $0.8781
5250 + $0.8272
Standard pack: 350

Order any quantity

Total price:

$3.41

1 x $3.4061

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us