Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 12 gauge pipe with a wall thickness.
Item code:

RTG1500A

1627 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 59 $4.7079
60 - 119 $2.3616
120 - 599 $0.9416
600 - 5399 $0.4178
5400 - 10199 $0.377
10200 - 20399 $0.3558
20400 + $0.3346
Standard pack: 600

Order any quantity

Total price:

$4.71

1 x $4.7079

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 12
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us