Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 15 gauge pipe with a wall thickness.
Item code:

RTG1470A

1750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 112 $1.4169
113 - 224 $1.0127
225 - 449 $0.7101
450 - 899 $0.5071
900 - 4499 $0.4042
4500 - 8999 $0.3861
9000 - 13499 $0.365
13500 + $0.3457
Standard pack: 900

Order any quantity

Total price:

$1.42

1 x $1.4169

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 15
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us