Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1310A

1734 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 139 $2.8158
140 - 279 $1.411
280 - 1399 $0.5647
1400 - 5599 $0.2498
5600 - 11199 $0.2257
11200 - 20999 $0.2135
21000 + $0.2014
Standard pack: 1400

Order any quantity

Total price:

$2.82

1 x $2.8158

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us