Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 18 gauge pipe with a wall thickness.
Item code:

RTG1290A

6300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 139 $2.7551
140 - 279 $1.3791
280 - 2099 $0.5527
2100 - 8399 $0.2453
8400 - 16799 $0.2196
16800 - 31499 $0.2089
31500 + $0.1968
Standard pack: 2100

Order any quantity

Total price:

$2.76

1 x $2.7551

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 18
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us