Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 14 gauge pipe with a wall thickness.
Item code:

RTG1210A

4500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $2.3914
250 - 499 $1.1926
500 - 2499 $0.4784
2500 - 7499 $0.2114
7500 - 12499 $0.1912
12500 - 22499 $0.1802
22500 + $0.1694
Standard pack: 2500

Order any quantity

Total price:

$2.39

1 x $2.3914

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14
Color Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us